Purpose:
Simple SCT program using the Red State which configures the SCT as a 32 bit timer
Implements a start stop event 

Running mode:
* Compile, Flash the program and reset.
* Default project target set to Blinky_Release (exectuing from flash)

Note:
Tested on LPC800 LPCXpresso Board
LPC800 running at 24 MHz

Output:
-------------------------------------------------------------------------
 * Signal      Port               Signal
 * -------------------------------------------------------------------------
 * SCT_OUT0   P0_13          COUNTER_L_RUN
 * SCT_OUT1   P0_14          COUNTER_H_RUN
 * SCT_OUT2   P0_15          STATE_1
 * SCT_OUT3   P0_16          STATE_2